IESNA:LM-63-2002
[TEST]P957440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]97709
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
13435.8 14448.9 15536.8 16629.8 17467.6 17980.6 18292.5 18467.8 18661.2 18885.4
19174.2 19566 20094.5 20718.3 21476.2 22752.2 24680.5 27237.7 30395.6 34344.9
39521.2 45463.2 51789.3 57543.1 61020.6 59254.8 55720.5 50985 45295.7 38515.9
29939.3 21391.1 14000.4 8138.3 3580.7 1108.5 0
13435.8 14503.6 15728.1 16941.2 17835.7 18379.7 18636.9 18700.3 18742.1 18779.2
18839 18966.9 19201 19494.8 19979 20991 22765.1 25337.3 28688.5 32684.2
37469.8 42979.2 49335.2 56206.7 63096.3 64926.6 61043.8 56047.9 50802.5 44835.2
36479.9 27496.5 19137 11649.9 5444.4 1734.9 0
13435.8 14558.7 15919.9 17252.1 18203.8 18778.2 18980.8 18932.9 18823.6 18673
18503.9 18367.3 18308 18271.9 18482.3 19229.8 20849.8 23436.9 26981 31023.1
35418.8 40495.7 46881 54869.8 65172.5 70598.4 66367.1 61110.9 56309.8 51155.1
43020.4 33602.5 24273.2 15162 7308.2 2361.3 0
13435.8 14636.6 16109.6 17532.1 18532.3 19075.2 19166.9 18936.5 18578.7 18165.7
17733.6 17347 17052.1 16851 17001.5 17884.2 19849 22860.5 26726.8 30971.5
35427.6 40244.6 45902 52906 62733.9 70323.6 67420.4 61604.8 56530.5 51313.9
43607.7 34442.8 25317.7 16328.7 8300.7 2915 0
13435.8 14714.4 16299.8 17812 18860.7 19371.1 19353.6 18939.6 18333.8 17658.4
16963.4 16327.2 15796.1 15430.1 15521.3 16538.5 18848.3 22284.1 26472.1 30919.9
35436.4 39993 44922.9 50942.7 60295.2 70048.3 68473.2 62098.2 56751.7 51472.2
44194.9 35283.2 26362.3 17496 9293.2 3468.8 0
13435.8 14760.9 16403 17980.6 19059.7 19515.5 19358.7 18730.8 17872.8 16980.4
16140 15414.6 14845.4 14536.6 14900.6 16498.3 19554.6 23824.6 28940.1 34480.5
40025 45474 51023.2 57102.3 66124.3 75388.1 75259.2 69168.7 63074.7 56419.1
48043.7 38209.1 28572 19016.9 10542.9 4093.6 0
13435.8 14807.3 16506.1 18149.2 19257.7 19659.8 19363.9 18522 17411.9 16302.4
15316.6 14502 13894.7 13643.1 14280.3 16458.1 20261 25365.2 31408.7 38040
44613.6 50955.1 57122.9 63261.8 71953.3 80728.4 82045.7 76238.8 69397.1 61366.1
51892.4 41135 30780.7 20537.8 11792.2 4718.5 0
13435.8 14830.5 16568.4 18240.5 19346.4 19708.3 19312.3 18330.7 17076.3 15882.7
14875.3 14067.9 13492 13327 14206.6 16795.3 21080.7 26856.2 33858.7 41626.8
49348.1 56813 64106.3 71171.7 80422.1 88785.8 89858.7 84085.3 76149.6 66423.3
55452.4 43659.7 32106.8 21091.1 12106.2 4745.3 0
13435.8 14853.7 16631.3 18331.2 19434.5 19756.8 19260.8 18138.9 16740.7 15463.1
14435 13634.3 13089.4 13010.5 14132.9 17132.5 21900.5 28347.2 36309.2 45213.2
54082.6 62670.5 71089.8 79081.1 88890.9 96842.6 97671.2 91931.8 82901.5 71480.1
59012.5 46185 33432.3 21643.7 12420.2 4771.6 0
13435.8 14843.3 16678.8 18375 19468 19761.9 19199.9 18003.8 16534.4 15235.2
14219.5 13430.7 12899.6 12873.9 14121.5 17307.8 22308.8 29222.7 37796.6 47319.3
56945 66101.6 75170.5 84141.5 94360.1 101897.8 101975.2 95303.6 84775.6 71669.8
58058.7 44545.5 30795.2 19571.1 10760 4006 0
13435.8 14853.7 16631.3 18331.2 19434.5 19756.8 19260.8 18138.9 16740.7 15463.1
14435 13634.3 13089.4 13010.5 14132.9 17132.5 21900.5 28347.2 36309.2 45213.2
54082.6 62670.5 71089.8 79081.1 88890.9 96842.6 97671.2 91931.8 82901.5 71480.1
59012.5 46185 33432.3 21643.7 12420.2 4771.6 0
13435.8 14830.5 16568.4 18240.5 19346.4 19708.3 19312.3 18330.7 17076.3 15882.7
14875.3 14067.9 13492 13327 14206.6 16795.3 21080.7 26856.2 33858.7 41626.8
49348.1 56813 64106.3 71171.7 80422.1 88785.8 89858.7 84085.3 76149.6 66423.3
55452.4 43659.7 32106.8 21091.1 12106.2 4745.3 0
13435.8 14807.3 16506.1 18149.2 19257.7 19659.8 19363.9 18522 17411.9 16302.4
15316.6 14502 13894.7 13643.1 14280.3 16458.1 20261 25365.2 31408.7 38040
44613.6 50955.1 57122.9 63261.8 71953.3 80728.4 82045.7 76238.8 69397.1 61366.1
51892.4 41135 30780.7 20537.8 11792.2 4718.5 0
13435.8 14760.9 16403 17980.6 19059.7 19515.5 19358.7 18730.8 17872.8 16980.4
16140 15414.6 14845.4 14536.6 14900.6 16498.3 19554.6 23824.6 28940.1 34480.5
40025 45474 51023.2 57102.3 66124.3 75388.1 75259.2 69168.7 63074.7 56419.1
48043.7 38209.1 28572 19016.9 10542.9 4093.6 0
13435.8 14714.4 16299.8 17812 18860.7 19371.1 19353.6 18939.6 18333.8 17658.4
16963.4 16327.2 15796.1 15430.1 15521.3 16538.5 18848.3 22284.1 26472.1 30919.9
35436.4 39993 44922.9 50942.7 60295.2 70048.3 68473.2 62098.2 56751.7 51472.2
44194.9 35283.2 26362.3 17496 9293.2 3468.8 0
13435.8 14636.6 16109.6 17532.1 18532.3 19075.2 19166.9 18936.5 18578.7 18165.7
17733.6 17347 17052.1 16851 17001.5 17884.2 19849 22860.5 26726.8 30971.5
35427.6 40244.6 45902 52906 62733.9 70323.6 67420.4 61604.8 56530.5 51313.9
43607.7 34442.8 25317.7 16328.7 8300.7 2915 0
13435.8 14558.7 15919.9 17252.1 18203.8 18778.2 18980.8 18932.9 18823.6 18673
18503.9 18367.3 18308 18271.9 18482.3 19229.8 20849.8 23436.9 26981 31023.1
35418.8 40495.7 46881 54869.8 65172.5 70598.4 66367.1 61110.9 56309.8 51155.1
43020.4 33602.5 24273.2 15162 7308.2 2361.3 0
13435.8 14503.6 15728.1 16941.2 17835.7 18379.7 18636.9 18700.3 18742.1 18779.2
18839 18966.9 19201 19494.8 19979 20991 22765.1 25337.3 28688.5 32684.2
37469.8 42979.2 49335.2 56206.7 63096.3 64926.6 61043.8 56047.9 50802.5 44835.2
36479.9 27496.5 19137 11649.9 5444.4 1734.9 0
13435.8 14448.9 15536.8 16629.8 17467.6 17980.6 18292.5 18467.8 18661.2 18885.4
19174.2 19566 20094.5 20718.3 21476.2 22752.2 24680.5 27237.7 30395.6 34344.9
39521.2 45463.2 51789.3 57543.1 61020.6 59254.8 55720.5 50985 45295.7 38515.9
29939.3 21391.1 14000.4 8138.3 3580.7 1108.5 0
13435.8 14338.1 15291.9 16225.6 16956.7 17419.1 17707.4 17874.4 18044.5 18255.4
18556.5 18977.2 19525.3 20154.8 20936.9 22064.5 23678.2 25791 28444.2 31598.4
35380.7 39353.7 42876.1 45372.5 45996.3 43369.5 39652.7 35229.6 30403.3 25171.3
19173.6 13419.8 8646.2 5004.2 2251 737.3 0
13435.8 14227.2 15047 15821.9 16445.7 16858.2 17122.2 17281 17427.4 17624.9
17939.4 18387.9 18956.6 19591.8 20397.1 21376.7 22675.9 24344.3 26492.7 28851.5
31239.6 33244.1 33963.4 33201.9 30971.5 27484.2 23584.9 19474.2 15511 11827.2
8408 5448.6 3291.9 1870.5 921.8 366.1 0
13435.8 14109.2 14802.6 15448.6 15952.3 16299.3 16515.9 16619.5 16700.4 16809.7
17007.7 17317.1 17717.7 18135.8 18612.2 19145.8 19823.3 20709.5 21875.8 23118.3
24271.1 25019.7 24854.7 23693.7 21532.9 18611.1 15630.1 12709.9 10007.3 7650.6
5552.7 3762.7 2424.2 1491 797.1 330.5 0
13435.8 13991.6 14558.7 15075.4 15459.5 15740.4 15909.5 15958 15973.5 15994.1
16075.6 16245.7 16478.7 16679.8 16827.3 16914.9 16970.1 17074.7 17258.8 17385.1
17302.6 16794.8 15745.6 14186 12094.3 9738.1 7675.8 5945.6 4503.5 3473.9
2697.5 2076.7 1557 1112.6 672.8 294.9 0
13435.8 13873 14312.8 14711.9 15018.1 15219.7 15309.9 15262 15130 14968.1
14808.3 14701.6 14651.5 14589.7 14473.2 14273.6 13998.8 13715.3 13451.8 13234.2
12997.1 12596.5 11932.4 10996.1 9780.4 8325.5 7016.4 5758.4 4557.1 3635.3
2843.9 2176.2 1598.3 1119.8 669.2 291.3 0
13435.8 13754.5 14067.4 14348.4 14576.3 14699 14710.3 14566 14286.5 13942.1
13541.5 13157.4 12823.3 12498.5 12120.1 11632.4 11028.1 10356.8 9645.3 9083.4
8691.5 8398.7 8119.2 7805.8 7466.5 6912.8 6357 5570.8 4610.3 3797.2
2990.3 2276.3 1639.5 1128.1 665.1 287.7 0
13435.8 13641 13838 14028.2 14197.8 14270.5 14214.3 13969.4 13547.2 13051.7
12498.5 11992.7 11570 11205.5 10847.1 10425.4 9922.2 9366.9 8777.1 8310.5
8000.7 7796.5 7648.5 7473.2 7205.1 6739.1 6275 5616.7 4822.7 4098.3
3327.5 2603.6 1916.9 1332.2 814.6 348.5 0
13435.8 13527.6 13608.5 13708.1 13818.4 13842.1 13718.4 13372.9 12807.9 12161.3
11456 10828.1 10316.6 9911.9 9574.2 9218.4 8816.3 8377 7908.9 7537.7
7309.8 7194.8 7177.8 7140.7 6943.7 6565.8 6193.1 5662 5034.6 4398.9
3664.7 2931 2193.8 1536.4 964.1 409.9 0
13435.8 13417.8 13392 13412.6 13453.9 13459 13294 12873.9 12226.8 11499.9
10778.1 10210.9 9798.5 9494.3 9226.2 8914.3 8540.5 8122.9 7651.1 7205.1
6872.6 6692.1 6710.2 6728.2 6671.5 6532.3 6197.2 5650.7 5034.6 4449.4
3897.7 3315.1 2652.6 1928.2 1255.4 531 0
13435.8 13295.6 13178 13135.8 13156.4 13182.2 13072.4 12737.2 12190.7 11570.5
10968.8 10442.9 9980.5 9575.2 9192.7 8791.5 8352.3 7885.7 7421.7 7007.7
6643.2 6371.4 6227.1 6140.5 6059 5964.1 5764.1 5407.3 4954.7 4450.4
3878.1 3304.8 2651.1 1949.9 1283.8 567.1 0
13435.8 13196.6 12991.4 12887.3 12894.5 12967.7 12969.8 12774.9 12366 11829.8
11267.8 10731.6 10209.4 9710.8 9229.8 8750.3 8259 7761.9 7301 6906.6
6553.4 6282.8 6086.9 5936.3 5794.5 5633.1 5412.5 5114.5 4746.4 4307.6
3768.3 3216.7 2577.3 1913.8 1245.1 551.7 0
13435.8 13098.1 12804.3 12639.3 12632.6 12754.2 12867.7 12812 12541.3 12089.2
11566.9 11020.4 10439.3 9846.4 9267.4 8709.1 8165.6 7638.2 7180.9 6805.6
6464.3 6194.6 5947.1 5732.1 5529.5 5302.7 5060.3 4821.6 4538.1 4164.8
3658 3128.5 2503.1 1877.7 1206.4 536.2 0
13435.8 13008.9 12647.5 12433 12426.3 12617.1 12886.2 13036.8 12931.6 12534.6
11967.5 11349.8 10712.6 10064.5 9434 8828.7 8251.7 7708.3 7239.7 6861.2
6550.9 6325 6132.2 5931.2 5704.3 5413.5 5103.1 4808.2 4491.7 4096.7
3593 3062.5 2447.9 1838.5 1162.6 527.9 0
13435.8 12920.3 12491.3 12226.8 12220.1 12481 12904.8 13261.6 13322.4 12981.1
12368.6 11678.8 10985.8 10283.1 9600 8947.8 8337.8 7779 7299.5 6916.4
6638 6455 6316.8 6130.2 5878.6 5524.4 5145.4 4794.8 4445.3 4029.2
3527.5 2996.5 2392.3 1799.3 1118.8 519.7 0
13435.8 12842.4 12353.1 12053.1 12033 12333.5 12866.6 13381.2 13572.5 13306.4
12688.8 11935.5 11198.8 10487.3 9802.1 9149.4 8532.7 7963.5 7474.8 7088.1
6799.9 6603.5 6476.6 6317.8 6094.1 5775.4 5414.5 5043.3 4663.9 4201.4
3655.4 3100.7 2478.9 1792.1 1081.7 518.2 0
13435.8 12764.6 12215 11878.8 11845.3 12187.1 12828.5 13500.3 13822.5 13631.7
13008.9 12192.3 11412.2 10692 10004.7 9351.5 8727.6 8148.6 7650.1 7259.3
6961.3 6751.4 6636.5 6505.5 6309.6 6027 5684.2 5292.4 4882.5 4373.1
3783.3 3204.3 2565 1784.9 1044 516.6 0
13435.8 12686.2 12089.7 11725.2 11672.6 12008.2 12673.3 13375 13764.8 13666.8
13128.5 12325.3 11520.5 10812.1 10149.1 9529.8 8932.8 8370.3 7880 7486.1
7164.4 6940.6 6802.5 6669.5 6476.1 6204.9 5854.3 5453.7 5021.7 4498.9
3897.2 3302.2 2647.5 1756 964.1 455.8 0
13435.8 12608.3 11963.9 11572 11499.9 11829.8 12518.1 13250.2 13706.5 13701.3
13247.6 12458.8 11628.7 10932.7 10293.4 9708.2 9138.5 8592 8110 7713
7367.5 7130.4 6968 6833.9 6643.2 6382.8 6024.5 5614.6 5160.9 4624.7
4011.2 3400.2 2730 1727.2 884.2 394.4 0
13435.8 12548 11867.5 11457.1 11362.7 11654.5 12268.6 12919.7 13328.6 13340.4
12951.7 12247.9 11468.4 10785.3 10188.2 9659.8 9150.4 8651.3 8195 7810.9
7493.3 7279.4 7125.7 6993.2 6803 6529.2 6153.4 5726 5261.4 4723.2
4100.9 3494.6 2801.6 1879.8 1027 454.2 0
13435.8 12487.2 11770.5 11342.6 11225.1 11479.2 12019 12589.3 12951.2 12979.5
12656.3 12037.6 11307.5 10637.3 10083.6 9611.3 9161.7 8710.6 8280.1 7908.9
7619.1 7428.4 7284 7152 6962.8 6675.6 6282.3 5837.3 5362 4821.6
4190.6 3588.4 2872.8 2032.4 1170.4 514.5 0
13435.8 12438.2 11703 11262.2 11135.3 11363.2 11842.7 12329.4 12632.6 12651.6
12364.5 11811.3 11145.7 10507.9 9964 9501.5 9068.4 8631.7 8209 7859.4
7616 7455.2 7321.1 7189.7 7004.1 6715.3 6323 5877 5400.1 4867
4238 3632.7 2931.5 2132.4 1294.1 564.6 0
13435.8 12389.2 11635.4 11181.7 11044.6 11247.2 11666.4 12069.6 12314.5 12323.2
12073.7 11584.9 10982.7 10378.5 9844.9 9391.2 8975.1 8553.4 8138.3 7809.9
7614 7482 7358.3 7227.3 7045.3 6755 6363.2 5916.2 5438.3 4912.4
4285.4 3677.1 2990.3 2232.4 1417.8 614.6 0
13435.8 12351.1 11587.5 11126.6 10992.5 11189 11585.4 11949.9 12161.3 12161.8
11933.4 11491.1 10934.8 10347 9796.9 9304 8848.3 8396.1 7958.4 7650.1
7486.1 7377.8 7267.5 7135.5 6955.6 6674.1 6285.3 5844.5 5380 4863.9
4261.7 3644.1 2975.9 2226.2 1407.5 602.2 0
13435.8 12312.9 11539.6 11071.9 10940.5 11131.2 11505 11829.8 12007.7 12000
11793.7 11396.7 10886.3 10315.6 9749.5 9217.4 8722.5 8238.9 7779 7490.2
7358.3 7273.7 7176.8 7043.8 6866.4 6593.1 6207.5 5773.4 5321.7 4815.5
4238 3610 2962 2219.5 1397.2 588.8 0
13435.8 12277.9 11502.9 11038.9 10912.6 11107.5 11474.1 11790.6 11958.7 11945.8
11742.7 11373.5 10886.3 10319.7 9739.2 9171.5 8636.9 8114.6 7633.1 7355.2
7233.5 7161.8 7078.8 6946.8 6766.4 6488 6105.4 5678.5 5231 4728.8
4165.3 3536.8 2863.5 2136.5 1332.2 555.8 0
13435.8 12242.3 11466.3 11006.4 10884.8 11083.8 11443.1 11750.9 11909.7 11891.7
11692.2 11350.3 10886.3 10324.3 9728.9 9125.6 8552.3 7990.3 7487.1 7220.6
7108.7 7050.5 6980.9 6849.4 6666.4 6382.8 6003.8 5583.7 5140.3 4642.7
4092.6 3463.6 2764.5 2053 1267.3 521.8 0
13435.8 12198.5 11430.3 10981.7 10873.4 11079.7 11440.6 11744.7 11894.3 11868.5
11662.3 11342.6 10894.1 10332.1 9723.7 9099.9 8501.8 7908.9 7393.3 7130.4
7022.1 6970.5 6908.7 6774.6 6589 6290 5923.9 5511.5 5057.8 4562.8
4016.3 3402.8 2650 1979.8 1201.3 489.8 0
13435.8 12242.3 11466.3 11006.4 10884.8 11083.8 11443.1 11750.9 11909.7 11891.7
11692.2 11350.3 10886.3 10324.3 9728.9 9125.6 8552.3 7990.3 7487.1 7220.6
7108.7 7050.5 6980.9 6849.4 6666.4 6382.8 6003.8 5583.7 5140.3 4642.7
4092.6 3463.6 2764.5 2053 1267.3 521.8 0
13435.8 12277.9 11502.9 11038.9 10912.6 11107.5 11474.1 11790.6 11958.7 11945.8
11742.7 11373.5 10886.3 10319.7 9739.2 9171.5 8636.9 8114.6 7633.1 7355.2
7233.5 7161.8 7078.8 6946.8 6766.4 6488 6105.4 5678.5 5231 4728.8
4165.3 3536.8 2863.5 2136.5 1332.2 555.8 0
13435.8 12312.9 11539.6 11071.9 10940.5 11131.2 11505 11829.8 12007.7 12000
11793.7 11396.7 10886.3 10315.6 9749.5 9217.4 8722.5 8238.9 7779 7490.2
7358.3 7273.7 7176.8 7043.8 6866.4 6593.1 6207.5 5773.4 5321.7 4815.5
4238 3610 2962 2219.5 1397.2 588.8 0
13435.8 12351.1 11587.5 11126.6 10992.5 11189 11585.4 11949.9 12161.3 12161.8
11933.4 11491.1 10934.8 10347 9796.9 9304 8848.3 8396.1 7958.4 7650.1
7486.1 7377.8 7267.5 7135.5 6955.6 6674.1 6285.3 5844.5 5380 4863.9
4261.7 3644.1 2975.9 2226.2 1407.5 602.2 0
13435.8 12389.2 11635.4 11181.7 11044.6 11247.2 11666.4 12069.6 12314.5 12323.2
12073.7 11584.9 10982.7 10378.5 9844.9 9391.2 8975.1 8553.4 8138.3 7809.9
7614 7482 7358.3 7227.3 7045.3 6755 6363.2 5916.2 5438.3 4912.4
4285.4 3677.1 2990.3 2232.4 1417.8 614.6 0
13435.8 12438.2 11703 11262.2 11135.3 11363.2 11842.7 12329.4 12632.6 12651.6
12364.5 11811.3 11145.7 10507.9 9964 9501.5 9068.4 8631.7 8209 7859.4
7616 7455.2 7321.1 7189.7 7004.1 6715.3 6323 5877 5400.1 4867
4238 3632.7 2931.5 2132.4 1294.1 564.6 0
13435.8 12487.2 11770.5 11342.6 11225.1 11479.2 12019 12589.3 12951.2 12979.5
12656.3 12037.6 11307.5 10637.3 10083.6 9611.3 9161.7 8710.6 8280.1 7908.9
7619.1 7428.4 7284 7152 6962.8 6675.6 6282.3 5837.3 5362 4821.6
4190.6 3588.4 2872.8 2032.4 1170.4 514.5 0
13435.8 12548 11867.5 11457.1 11362.7 11654.5 12268.6 12919.7 13328.6 13340.4
12951.7 12247.9 11468.4 10785.3 10188.2 9659.8 9150.4 8651.3 8195 7810.9
7493.3 7279.4 7125.7 6993.2 6803 6529.2 6153.4 5726 5261.4 4723.2
4100.9 3494.6 2801.6 1879.8 1027 454.2 0
13435.8 12608.3 11963.9 11572 11499.9 11829.8 12518.1 13250.2 13706.5 13701.3
13247.6 12458.8 11628.7 10932.7 10293.4 9708.2 9138.5 8592 8110 7713
7367.5 7130.4 6968 6833.9 6643.2 6382.8 6024.5 5614.6 5160.9 4624.7
4011.2 3400.2 2730 1727.2 884.2 394.4 0
13435.8 12686.2 12089.7 11725.2 11672.6 12008.2 12673.3 13375 13764.8 13666.8
13128.5 12325.3 11520.5 10812.1 10149.1 9529.8 8932.8 8370.3 7880 7486.1
7164.4 6940.6 6802.5 6669.5 6476.1 6204.9 5854.3 5453.7 5021.7 4498.9
3897.2 3302.2 2647.5 1756 964.1 455.8 0
13435.8 12764.6 12215 11878.8 11845.3 12187.1 12828.5 13500.3 13822.5 13631.7
13008.9 12192.3 11412.2 10692 10004.7 9351.5 8727.6 8148.6 7650.1 7259.3
6961.3 6751.4 6636.5 6505.5 6309.6 6027 5684.2 5292.4 4882.5 4373.1
3783.3 3204.3 2565 1784.9 1044 516.6 0
13435.8 12842.4 12353.1 12053.1 12033 12333.5 12866.6 13381.2 13572.5 13306.4
12688.8 11935.5 11198.8 10487.3 9802.1 9149.4 8532.7 7963.5 7474.8 7088.1
6799.9 6603.5 6476.6 6317.8 6094.1 5775.4 5414.5 5043.3 4663.9 4201.4
3655.4 3100.7 2478.9 1792.1 1081.7 518.2 0
13435.8 12920.3 12491.3 12226.8 12220.1 12481 12904.8 13261.6 13322.4 12981.1
12368.6 11678.8 10985.8 10283.1 9600 8947.8 8337.8 7779 7299.5 6916.4
6638 6455 6316.8 6130.2 5878.6 5524.4 5145.4 4794.8 4445.3 4029.2
3527.5 2996.5 2392.3 1799.3 1118.8 519.7 0
13435.8 13008.9 12647.5 12433 12426.3 12617.1 12886.2 13036.8 12931.6 12534.6
11967.5 11349.8 10712.6 10064.5 9434 8828.7 8251.7 7708.3 7239.7 6861.2
6550.9 6325 6132.2 5931.2 5704.3 5413.5 5103.1 4808.2 4491.7 4096.7
3593 3062.5 2447.9 1838.5 1162.6 527.9 0
13435.8 13098.1 12804.3 12639.3 12632.6 12754.2 12867.7 12812 12541.3 12089.2
11566.9 11020.4 10439.3 9846.4 9267.4 8709.1 8165.6 7638.2 7180.9 6805.6
6464.3 6194.6 5947.1 5732.1 5529.5 5302.7 5060.3 4821.6 4538.1 4164.8
3658 3128.5 2503.1 1877.7 1206.4 536.2 0
13435.8 13196.6 12991.4 12887.3 12894.5 12967.7 12969.8 12774.9 12366 11829.8
11267.8 10731.6 10209.4 9710.8 9229.8 8750.3 8259 7761.9 7301 6906.6
6553.4 6282.8 6086.9 5936.3 5794.5 5633.1 5412.5 5114.5 4746.4 4307.6
3768.3 3216.7 2577.3 1913.8 1245.1 551.7 0
13435.8 13295.6 13178 13135.8 13156.4 13182.2 13072.4 12737.2 12190.7 11570.5
10968.8 10442.9 9980.5 9575.2 9192.7 8791.5 8352.3 7885.7 7421.7 7007.7
6643.2 6371.4 6227.1 6140.5 6059 5964.1 5764.1 5407.3 4954.7 4450.4
3878.1 3304.8 2651.1 1949.9 1283.8 567.1 0
13435.8 13417.8 13392 13412.6 13453.9 13459 13294 12873.9 12226.8 11499.9
10778.1 10210.9 9798.5 9494.3 9226.2 8914.3 8540.5 8122.9 7651.1 7205.1
6872.6 6692.1 6710.2 6728.2 6671.5 6532.3 6197.2 5650.7 5034.6 4449.4
3897.7 3315.1 2652.6 1928.2 1255.4 531 0
13435.8 13527.6 13608.5 13708.1 13818.4 13842.1 13718.4 13372.9 12807.9 12161.3
11456 10828.1 10316.6 9911.9 9574.2 9218.4 8816.3 8377 7908.9 7537.7
7309.8 7194.8 7177.8 7140.7 6943.7 6565.8 6193.1 5662 5034.6 4398.9
3664.7 2931 2193.8 1536.4 964.1 409.9 0
13435.8 13641 13838 14028.2 14197.8 14270.5 14214.3 13969.4 13547.2 13051.7
12498.5 11992.7 11570 11205.5 10847.1 10425.4 9922.2 9366.9 8777.1 8310.5
8000.7 7796.5 7648.5 7473.2 7205.1 6739.1 6275 5616.7 4822.7 4098.3
3327.5 2603.6 1916.9 1332.2 814.6 348.5 0
13435.8 13754.5 14067.4 14348.4 14576.3 14699 14710.3 14566 14286.5 13942.1
13541.5 13157.4 12823.3 12498.5 12120.1 11632.4 11028.1 10356.8 9645.3 9083.4
8691.5 8398.7 8119.2 7805.8 7466.5 6912.8 6357 5570.8 4610.3 3797.2
2990.3 2276.3 1639.5 1128.1 665.1 287.7 0
13435.8 13873 14312.8 14711.9 15018.1 15219.7 15309.9 15262 15130 14968.1
14808.3 14701.6 14651.5 14589.7 14473.2 14273.6 13998.8 13715.3 13451.8 13234.2
12997.1 12596.5 11932.4 10996.1 9780.4 8325.5 7016.4 5758.4 4557.1 3635.3
2843.9 2176.2 1598.3 1119.8 669.2 291.3 0
13435.8 13991.6 14558.7 15075.4 15459.5 15740.4 15909.5 15958 15973.5 15994.1
16075.6 16245.7 16478.7 16679.8 16827.3 16914.9 16970.1 17074.7 17258.8 17385.1
17302.6 16794.8 15745.6 14186 12094.3 9738.1 7675.8 5945.6 4503.5 3473.9
2697.5 2076.7 1557 1112.6 672.8 294.9 0
13435.8 14109.2 14802.6 15448.6 15952.3 16299.3 16515.9 16619.5 16700.4 16809.7
17007.7 17317.1 17717.7 18135.8 18612.2 19145.8 19823.3 20709.5 21875.8 23118.3
24271.1 25019.7 24854.7 23693.7 21532.9 18611.1 15630.1 12709.9 10007.3 7650.6
5552.7 3762.7 2424.2 1491 797.1 330.5 0
13435.8 14227.2 15047 15821.9 16445.7 16858.2 17122.2 17281 17427.4 17624.9
17939.4 18387.9 18956.6 19591.8 20397.1 21376.7 22675.9 24344.3 26492.7 28851.5
31239.6 33244.1 33963.4 33201.9 30971.5 27484.2 23584.9 19474.2 15511 11827.2
8408 5448.6 3291.9 1870.5 921.8 366.1 0
13435.8 14338.1 15291.9 16225.6 16956.7 17419.1 17707.4 17874.4 18044.5 18255.4
18556.5 18977.2 19525.3 20154.8 20936.9 22064.5 23678.2 25791 28444.2 31598.4
35380.7 39353.7 42876.1 45372.5 45996.3 43369.5 39652.7 35229.6 30403.3 25171.3
19173.6 13419.8 8646.2 5004.2 2251 737.3 0
13435.8 14448.9 15536.8 16629.8 17467.6 17980.6 18292.5 18467.8 18661.2 18885.4
19174.2 19566 20094.5 20718.3 21476.2 22752.2 24680.5 27237.7 30395.6 34344.9
39521.2 45463.2 51789.3 57543.1 61020.6 59254.8 55720.5 50985 45295.7 38515.9
29939.3 21391.1 14000.4 8138.3 3580.7 1108.5 0
